Evaluation Board for 89HP0508P Repeater, 16-lane, 5Gbps, PCIe2
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The IDT 89HP0508P 8-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 8.66 MB | |
1 item
|
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
89HP0508PZBABG circleActive Samples Available |
CABGA | 100 | C | Yes | Tray | 3 | Get Samples, |
CABGA | 100 | C | Yes | Reel | 3 | ||
89HP0508PZBABGI circleActive Samples Available |
CABGA | 100 | I | Yes | Tray | 3 | Get Samples, |
CABGA | 100 | I | Yes | Reel | 3 |