Volatile Organic Compound (VOC) Sensor Evaluation Kit
The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS...
The SGAS701 is a solid-state chemiresistor sensor designed to detect volatile organic compounds (VOCs) in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of industrial organic chemicals.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 781 KB | |
Application Note | PDF 132 KB | |
End Of Life Notice | PDF 105 KB | |
Overview | PDF 235 KB | |
Application Note | PDF 429 KB | |
Application Note | PDF 581 KB | |
6 items
|
The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
A brief introduction and overview of IDT's gas sensor solutions and capabilities. The SGAS line targets industrial controls and leak detection, while the ZMOD line targets high-volume consumer and industrial applications. Our industry-leading sensors are based upon a highly reliable ceramic substrate, coupled with advanced nanostructured materials tailored for individual applications. IDT’s gas sensors are capable of accurate detection of a range of gases, including hydrogen, flammable gases (methane, propane, natural gas) and Volatile Organic Compounds, such as formaldehyde.
For more information about IDT's innovative, high performance gas sensor portfolio, visit https://www.idt.com/gas.