The ZSPM15XX-KIT01 provides a convenient means for evaluating IDT's ZSPM15xx Family of digital PWM controllers, including the ZSPM1501, ZSPM1502, ZSPM1503, ZSPM1504, ZSPM1505, ZSPM1506, ZSPM1507, ZSPM1508, ZSPM1509, ZSPM1511, ZSPM1512 and ZSPM1513. The ZSPM15xx Evaluation Board incorporates the ZSPM15xx digital PWM controller IC and a ZSPM9060 DrMOS to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). It functions as a fixed-voltage, self-starting autonomous DC/DC converter, which requires no software or subsequent programming. The number of output capacitors can be selected with a jumper on the Evaluation Board. An on-board transient load is also provided for generating load transients with high current slew rates.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.92 MB | |
Guide | PDF 302 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ZSPM1501KIT01V1P0 circleNRND |
|
ZSPM1502KIT01V1P0 circleNRND |
|
ZSPM1503KIT01V1P0 circleNRND |
|
ZSPM1504KIT01V1P0 circleNRND |
|
ZSPM1505KIT01V1P0 circleNRND |
|
ZSPM1506KIT01V1P0 circleNRND |
|
ZSPM1507KIT01V1P0 circleNRND |
|
ZSPM1508KIT01V1P0 circleNRND |
|
ZSPM1509KIT01V1P0 circleNRND |
|
ZSPM1511KIT01V1P0 circleNRND |
|
ZSPM1512KIT01V1P0 circleNRND |
|
ZSPM1513KIT01V1P0 circleNRND |