The 71T75802 2.5V CMOS Synchronous SRAM organized as 1M x 18 (18 Megabit). It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus, it has been given the name ZBTTM, or Zero Bus Turnaround. The 71T75802 contains data I/O, address and control signal registers.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71T75802S133PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | Get Samples, | |
71T75802S133PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 44.49 | Get Samples, |
71T75802S166PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 17.89 | Get Samples, |
71T75802S166PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 40.1 | Get Samples, |
71T75802S200PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 37.06 | Get Samples, |