The ZSPM4022-06-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-06 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 6A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 714 KB | |
Manual - Development Tools | PDF 961 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ZSPM402206KITV3P0 circleNRND |