The 71256SA 5V CMOS SRAM is organized as 32K x 8. All bidirectional inputs and outputs of the 71256SA are TTL-compatible and operation is from a single 5V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
PDIP | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel | ||
PDIP | 28 | C | Yes | Tube | ||
PDIP | 28 | I | Yes | Tube | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
SOJ | 28 | I | Yes | Tube | ||
SOJ | 28 | I | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel | ||
PDIP | 28 | C | Yes | Tube | ||
PDIP | 28 | I | Yes | Tube | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel | ||
SOJ | 28 | I | Yes | Tube | ||
SOJ | 28 | I | Yes | Reel | ||
TSOP | 28 | C | Yes | Tray | ||
TSOP | 28 | C | Yes | Reel | ||
TSOP | 28 | I | Yes | Tray | ||
TSOP | 28 | I | Yes | Reel | ||
PDIP | 28 | C | Yes | Tube | ||
PDIP | 28 | I | Yes | Tube | ||
SOJ | 28 | C | Yes | Tube | ||
SOJ | 28 | C | Yes | Reel |