The 6116 5V CMOS SRAM is organized as 2K x 8. The 6116 offers a reduced power standby mode.The low-power (LA) version also offers a battery backup data retention capability where the circuit typically consumes only 1μW to 4μW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation. Military grade product is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
6116LA20SOG circleActive Samples Available |
SOIC | 24 | C | Yes | Tube | 1 | 4.753 | Get Samples, |
SOIC | 24 | C | Yes | Reel | 1 | |||
6116LA20SOGI circleActive Samples Available |
SOIC | 24 | I | Yes | Tube | 1 | 4.97 | Get Samples, |
SOIC | 24 | I | Yes | Reel | 1 | 4.76 | ||
6116LA25SOG circleActive Samples Available |
SOIC | 24 | C | Yes | Tube | 1 | 5.071 | Get Samples, |
SOIC | 24 | C | Yes | Reel | 1 | 4.552 | ||
6116LA25SOGI circleActive Samples Available |
SOIC | 24 | I | Yes | Tube | 1 | 5.303 | Get Samples, |
SOIC | 24 | I | Yes | Reel | 1 | 4.76 | ||
6116SA15SOG circleActive Samples Available |
SOIC | 24 | C | Yes | Tube | 1 | Get Samples, | |
SOIC | 24 | C | Yes | Reel | 1 | 4.552 | ||
SOIC | 24 | C | Yes | Reel | 1 | 4.552 |