|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 207 KB | |
Application Note | PDF 187 KB | |
Overview | PDF 217 KB | |
Product Change Notice | PDF 268 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 611 KB | |
Application Note | PDF 495 KB | |
Application Note | PDF 442 KB | |
Application Note | PDF 565 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
74FCT38075SCMGI circleActive Samples Available |
COL | 8 | I | Yes | Cut Tape | 1 | Get Samples, | |
COL | 8 | I | Yes | Reel | 1 | |||
74FCT38075SDCGI circleActive Samples Available |
SOIC | 8 | I | Yes | Tube | 1 | 2.012 | Get Samples, |
SOIC | 8 | I | Yes | Reel | 1 |
This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.