The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S lithium-ion battery to power a variety of two-cell portable applications such as Ultrabooks™ and tablets.
The DA7202 performance evaluation board has been produced to enable measurement and evaluation of the DA7202 device. The evaluation board is supplied with a USB memory stick containing supporting collateral.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.08 MB | |
Datasheet | PDF 779 KB | |
Schematic | PDF 30 KB | |
Other | ZIP 693 KB | |
4 items
|
Buy / Sample |
|
---|---|
Part Number | |
DA7202-EVAL circleActive |