The AT45DB021E DataFlash is a member of our System Enhancing class of code and data storage solutions designed with an advanced SRAM buffer architecture that makes it the most efficient memory for data logging. It also incorporates a suite of advanced features that save system power, reduce processor overhead, simplify software development, and provide comprehensive data security and integrity options.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
DFN | Tape & Reel | 1 | 1.149 | ||
DFN | Tray | 1 | 1.2 | ||
DFN | Tape & Reel | 1 | 1.156 | ||
SOIC-W | Tube | 1 | 1.076 | ||
SOIC-W | Tape & Reel | 1 | |||
SOIC-W | Tape & Reel | 1 | 1.031 | ||
SOIC-N | Tube | 1 | 0.7683 | ||
SOIC-N | Tape & Reel | 1 | 0.9987 | ||
SOIC-W | Tape & Reel | 1 | |||
WLCSP | Tape & Reel | 1 | 1.183 | ||
DWF | 1 |