Skip to main content

Overview

Description

The F6122 is a 16-ch dual-beam receive active beamforming RFIC designed for application in Ka-Band SATCOM planar phased array antennas. The IC has eight RF input ports, two RF output ports and 16 (8 per beam) phase/amplitude control channels. The eight input ports of the IC may be driven by eight single-polarized elements or four dual-polarized elements of an electronically scanned array (ESA). Each channel has 6-bits of digital phase and gain control resolution spanning 360° and 26dB of dynamic range, enabling precise beam pattern and polarization control.

The IC operates from a single supply of 2.1V – 2.5V. When paired with the Renesas F6922 LNA, it achieves a nominal cascaded gain of 30dB, while minimizing the front end feed loss due to the flexibility of LNA physical placement near the antenna feeds. The chip includes power management features such as a low power standby mode, independent enable controls on every channel and programmable single beam mode. The device SPI bus and control pins operate from standard 1.8V logic at speeds up to 50MHz. Advanced digital modes and large on-chip memory allow for < 100ns beam position switching times at the array level, greatly reducing dead time and latency.

Finally, the compact and CTE-matched FC-BGA organic package with all single-ended 50Ω matched RF ports and 0.5mm pitch greatly simplifies the physical integration of these devices onto large antenna panels.

Features

  • 17.7GHz – 21.2GHz operation
  • Supports 4 dual-pol or 8 single-pol elements
  • Two simultaneous and independent beam outputs
  • 360deg phase control with 6-bit resolution
  • 26dB gain control with 0.45dB step size
  • 2.3V nominal single supply input
  • Standard 1.8V digital logic
  • IDAC for external LNA biasing
  • Temperature compensation
  • Temperature sensor w/ digital readout
  • Advanced digital modes with fast beam steering
  • On-chip beam-state memory
  • 3.8 x 4.6 x 0.9 mm, 63-pin FC-BGA

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-Form PDF 232 KB
Guide PDF 2.24 MB
Application Note Log in to Download PDF 1.07 MB
Product Brief PDF 1.08 MB
Product Brief PDF 728 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Active Beamforming ICs and LNAs for Satcom and Radar Phased Array Antennas

An overview of the next-generation portfolio of active beamforming solutions with lowest NF and power consumption for Satcom and Radar antennas.