The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control, and it provides significant fault detection. The ISL94212 can operate in a single device configuration, or multiple kits can be cascaded using a built-in daisy chain connection. The daisy chain hardware provides robust, redundant board-to-board communications.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.54 MB | |
Manual - Software | PDF 465 KB | |
Manual - Software |
PDF
1.98 MB
Related Files:
|
|
Datasheet | PDF 4.46 MB | |
4 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL94212EVKIT1Z circleActive Samples Available |
Get Samples, |