Software title
|
Software type
|
Company
|
---|---|---|
Software Package for 78K0S [SP78K0S] Software Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
Downloads
|
Compiler/Assembler | Renesas |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
UPD789850AMC(A1)-XXX-5A4 circleObsolete |
30 | No | No | No | No | ||||||||||||||||
UPD789850AMC(A1)-XXX-5A4-A circleObsolete |
8 | 16 | 0 | 0.75 | 30 | 4 - 5.5 | 8 | 78K0S | No | Yes | No | 18 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | 1 | No | -40 to 110°C | ||||
44 | No | No | No | No | |||||||||||||||||
20 | No | No | No | No | |||||||||||||||||
UPD789850MC(A)-XXX-5A4-A circleObsolete |
20 | No | No | No | No | ||||||||||||||||
UPD789850MC(A)-XXX-5A4-E1 circleObsolete |
20 | No | No | No | No | ||||||||||||||||
30 | No | No | No | No | |||||||||||||||||
44 | No | No | No | No | |||||||||||||||||
8 | 16 | 0 | 0.75 | 30 | 4 - 5.5 | 8 | 78K0S | No | Yes | No | 18 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | 1 | No | -40 to 85°C | |||||
20 | No | No | No | No | |||||||||||||||||
20 | No | No | No | No | |||||||||||||||||
UPD789852GB(A)-XXX-8ES-A circleObsolete |
44 | No | No | No | No | ||||||||||||||||
44 | No | No | No | No | |||||||||||||||||
UPD789851GB(A)-XXX-8ES-A circleObsolete |
44 | No | No | No | No | ||||||||||||||||
8 | 32 | 0 | 1.281 | 44 | 4 - 5.5 | 8 | 78K0S | No | No | No | 31 | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 8-ch | 1 | No | -40 to 85°C | |||||
UPD789850AMC(A)-XXX-5A4-A circleObsolete |
30 | No | No | No | No | ||||||||||||||||
UPD789850AMC(A)-XXX-5A4-E2-A circleObsolete |
30 | No | No | No | No | ||||||||||||||||
30 | No | No | No | No | |||||||||||||||||
UPD789850AMC(A)-XXX-5A4-E1 circleObsolete |
30 | No | No | No | No | ||||||||||||||||
44 | No | No | No | No | |||||||||||||||||
44 | No | No | No | No | |||||||||||||||||
44 | No | No | No | No | |||||||||||||||||
0 | 30 | 78K0 | No | No | No | 0 | No | ||||||||||||||
0 | 30 | 78K0 | No | No | No | 0 | No |