The Intersil ISL90462 is a digitally controlled potentiometer (XDCP). Configured as a variable resistor, the device consists of a resistor array, wiper switches, a control section, and volatile memory. The wiper position is controlled by a 2- pin Up /Down interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS and U/D inputs. The device can be used in a wide variety of applications including:
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL90462TIE627Z-TK circleObsolete |
SC70 | Reel | 8000 | |
ISL90462UIE627Z-TK circleObsolete |
SC70 | Reel | 4000 | |
ISL90462UIH627Z-TK circleObsolete |
SOT23 | Reel | 4000 | |
ISL90462WIE627Z-TK circleObsolete |
SC70 | Reel | 4000 | |
ISL90462WIH627Z-TK circleObsolete |
SOT23 | Reel | 4000 |