Overview

Description

1.8V Digital temperature sensor with accuracy up to ±0.5°C, designed to target applications demanding highest level of temperature readout. The sensor is fully compliant with JEDEC JC42.4 Component Specification. The digital temperature sensor comes with several user-programmable registers to provide maximum flexibility for temperature-sensing applications. The registers allow specifying critical, upper, and lower temperature limits as well as hysteresis settings. Both the limits and hysteresis values are used for communicating temperature events from the chip to the system. The sensor uses an industry standard 2-wire, I2C/SMBus serial interface, and allows up to eight devices to be controlled on the bus.

Features

  • Single Supply: 1.7V to 1.9V
  • Accurate timeout support
  •    - Meets strict SMBus spec of 25ms (min) 35ms (max)
  • Timeout supported in all Modes
  •    - Active mode
  •    - Shutdown mode
  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10-400 kHz I2C™ /SMBus™

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 776 KB
End Of Life Notice PDF 859 KB
Product Change Notice PDF 185 KB
Overview PDF 515 KB
4 items

Design & Development

Models