The ZL6100 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL6100 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block.
The ZL6100EVAL2Z platform is a 6-layer board with two power rails. One rail is a single-phase, 30A power rail. The other rail is a dual-phase, 60A power rail demonstrating the current sharing capability of the ZL6100.
A USB to SMBus adapter board can be used to connect the evaluation board to a PC. The PMBus command set is accessed by using Renesas' PowerNavigator™ evaluation software from a PC running Microsoft Windows.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 1.79 MB | |
Datasheet | PDF 1.59 MB | |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 120.25 MB | |
Software & Tools - Software | Log in to Download ZIP 96.49 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ZL6100EVAL2Z circleObsolete |