Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8011 | PLBG0064GB-A | LFBGA | 64 | IC | Yes | 8.00mm | 8.00mm | 1.46mm | ||
NHN | N44.65 | PLCC | 44 | PLASTIC | PLASTIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
pkg_20126 | PRBG0516GD-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 1.00mm | 0.80mm | |
PMG100 | PQFP | 100 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.80mm | 0.65mm | |
pkg_8076 | PRQP0160KB-A | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 2.95mm | ||
pkg_1003 | PTQP0144LB-A | HTFQFP | 144 | IC | Yes | 16.00mm | 16.00mm | 1.20mm | 0.40mm | |
HLG345 | FCBGA | 345 | G | PLASTIC | Yes | 13.00mm | 20.00mm | 2.84mm | 0.80mm | |
pkg_8139 | PRDP0014BA-A | SDIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_10675 | PLBG0096KC-A | LFBGA | 96 | IC | Yes | 6.00mm | 6.00mm | 1.30mm | ||
JE4 | CLCC | 4 | G | HERMET | Yes | 5.00mm | 3.20mm | 0.90mm | 2.54mm | |
pkg_8202 | PRSP0070GB-A | SSOP | 70 | IC | Yes | 12.70mm | 3.00mm | |||
pkg_1126 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
NYG88 | VFQFPN | 88 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 0.90mm | 0.50mm | |
pkg_8266 | PTSB0034DA-B | TSOP(2) | 34 | IC | Yes | 12.70mm | 1.10mm | |||
pkg_11786 | PRSS0003AP-A | TO-220FPA | 3 | Dic | Yes | |||||
NVG76 | VFQFPN | 76 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.40mm | |
pkg_6876 | PVBG0112KA-A | VFBGA | 112 | IC | Yes | 6.00mm | 6.00mm | 1.00mm | ||
pkg_8327 | TVBG0109KA-A | T-VFBGA | 109 | IC | Yes | 7.00mm | 7.00mm | 0.93mm | ||
LQR | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
WFW | W3X3.9D | WLCSP-BPBC | 9 | PLASTIC | PLASTIC | Yes | 1.45mm | 1.45mm | 0.00mm | 0.40mm |
pkg_735 | PTQP0120LA-A | TFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
LUA | L10.1.8X1.4A | uTQFN | 10 | PLASTIC | PLASTIC | Yes | 1.80mm | 1.40mm | 0.00mm | 0.40mm |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_7542 | PRSS0004ZM-A | MP-3 | 3 | Dic | Yes | |||||
LYC | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
pkg_7613 | TLBG0256DA-A | T-HLBGA | 256 | IC | Yes | 27.00mm | 27.00mm | 1.70mm | ||
MBC | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
pkg_7672 | PRQP0144KC-C | HFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
MFN | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 2.21mm | 1.27mm |
LTX32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.20mm | 0.40mm | |
pkg_773 | PRQP0112JA-A | QFP | 112 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
MLF | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
pkg_20036 | PLBG0196GB-A | LFBGA | 196 | IC | Yes | 12.00mm | 12.00mm | 1.50mm | ||
pkg_7788 | PRBG0955FA-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.53mm | ||
MPB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
pkg_11811 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
L1S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_11874 | PLBG0324GA-A | BGA | 324 | IC | Yes | 15.00mm | 15.00mm | 1.70mm | ||
pkg_7846 | PRDP0024AI-A | DIP | 24 | IC | Yes | 10.16mm | 5.08mm | |||
EPK | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8394 | PRBG0449FB-B | BGA | 449 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
LHK | L24.4X4K | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
pkg_1508 | PRBG0176GA-A | FBGA | 176 | IC | Yes | 13.00mm | 13.00mm | 1.90mm | ||
FAZ | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
pkg_8708 | PRSP0024DC-A | SOP | 24 | IC | Yes | |||||
pkg_2898 | PLBG0481KA-A | LFBGA | 481 | IC | Yes | 12.70mm | 12.70mm | 1.42mm | ||
JDC | J20.B | NA | 20 | HERMETIC | Yes | 8.89mm | 8.89mm | |||
pkg_8807 | PLSS0003ZA-A | RP8 | 3 | Dic | Yes |