RJK4002DPD

Nch Single Power MOSFET 400V 3A 2900mohm MP-3A/TO-252

Support for high-efficiency drive and low heat design

OVERVIEW

  • MOSFETs suitable for switching (motor drive, etc.) and load switch applications
  • Low on-resistance, high-speed switching, and high-robustness

KEY FEATURES

    • Low on-state resistance
      RDS(on) = 2.4 Ω typ. (at ID = 1.5 A, VGS = 10 V, Ta = 25°C)
    • Low drive current
    • High speed switching

PARAMETRICS

Parameters
RJK4002DPD
Basic Information
Production Status
Mass Production
PLP
-
Package Type
MP-3A/TO-252
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
400
ID (A)
3
RDS (ON) (mohm) max. @10V or 8V
2900
Ciss (pF) typ.
165
Vgs (off) (V) max.
4.5
VGSS (V)
30
Pch (W)
30
Application
Industrial, Consumer Use
Mounting Type
Surface Mount
QG (nC) typ.
6

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.