PS2801C-4

HIGH ISOLATION VOLTAGE SSOP PHOTOCOUPLER

DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.

Recommended Product
PS2801C-4-V-F3-A
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

These products are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications to realize an excellent cost performance.
This package has shield effect to cut off ambient light.

KEY FEATURES

    • High isolation voltage (BV = 2 500 Vr.m.s.)
    • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
    • High collector to emitter voltage (VCEO : 80 V)
    • Ordering number of tape product: PS2801C-1-F3, PS2801C-4-F3
    • Pb-Free product
    • Safety standards
      UL approved: UL1577, Single protection
      CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
      BSI approved: BS EN 62368-1, Basic/Supplementary insulation
      (PS2801C-1 only)
      VDE approved: DIN EN 60747-5-5 (Option)

PARAMETRICS

Parameters
PS2801C-4
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
Single Tr.(DC Input), Pin pitch :1.27 mm, VCEO=80V
Safety standard
UL, VDE(option), CSA
Target application
PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices
PinCone
In/Out Type
DC Input (Single Tr.)
BV (kVr.m.s)
2.5
+IF (mA)
30
VCEO [V]
80
Ic (mA)
30
CTR Rank
N
CTR (%) min.
50
CTR (%) max.
400
IF at CTR (mA)
5
VCE at CTR (V)
5
NL max.
-
tr (μs) typ.
5
tf (µs) typ.
7
RL at tr, tf (ohm)
100
ton (μs) typ.
10
toff (µs) typ.
7
RL at ton, toff (kohm)
100
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.