The IDT P9021 is a dual-mode single-chip wireless power receiver IC that complies with the requirements of both WPC “Qi” 1.0.1 and PMA Type 1 Interoperability specifications. The device functions to receive an AC power signal from a compatible wireless transmitter and convert it into a regulated 5V output voltage to provide direct power or supply the charger input in mobile applications. The P9021 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit WPC or PMA-compliant message packets to the transmitter to optimize power delivery.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 589 KB | |
Application Note | Log in to Download PDF 3.74 MB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
WLCSP | Reel | 99 | I | Yes |