Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7927 | PLBG0240GE-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.58mm | ||
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
pkg_7928 | PLBG0240GF-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
BB324 | PBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
HVQ | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.49mm | 2.41mm | 2.54mm |
pkg_7929 | PLBG0240GC-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.66mm | ||
HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
pkg_950 | PRBG0324FA-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 2.20mm | ||
pkg_10736 | PRBG0324GA-A | FBGA | 324 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
pkg_416 | PRSS0008AA-A | SIP | 8 | IC | Yes | 19.00mm | 6.40mm | 8.30mm | ||
pkg_20124 | PRBG0324GB-A | FBGA | 324 | IC | Yes | 19.00mm | 19.00mm | 2.00mm | 0.80mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
pkg_419 | PRDP0016AA-A | DIP | 16 | IC | Yes | 19.00mm | 6.30mm | 4.50mm | ||
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
pkg_7942 | PLBG0304GA-A | LFBGA | 304 | IC | Yes | 19.00mm | 19.00mm | 1.58mm | ||
HLG324 | FCBGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.02mm | 1.00mm | |
BBG240 | PBGA | 240 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
AL324 | FCBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
PDG16 | PDIP | 16 | G | PLASTIC | Yes | 19.00mm | 7.62mm | 3.30mm | 2.54mm | |
PLG52 | PLCC | 52 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
EFH | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
ETK | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.35mm | 0.00mm | 0.00mm | |
EAL | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EFJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWG | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
ETN | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.35mm | 0.00mm | 0.00mm | |
EAM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWH | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EAN | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EAP | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EAU | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EUM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EUP | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
pkg_9555 | PRSP0024GD-A | SSOP | 24 | IC | Yes | 19.10mm | 11.80mm | 2.58mm | ||
pkg_8198 | PRSP0024KA-A | SSOP | 24 | IC | Yes | 19.10mm | 9.60mm | 2.67mm | ||
pkg_8383 | PRSP0020DN-A | SOP | 20 | IC | Yes | 19.10mm | 11.80mm | 2.00mm | ||
pkg_731 | PRQJ0052DB-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
pkg_144 | PRQJ0052DB-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
pkg_8060 | PRQJ0052DC-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
pkg_696 | PRDP0016AE-B | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_8689 | PRDP0016AE-A | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_695 | PRDP0014AB-B | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_8683 | PRDP0014AA-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_8684 | PRDP0014AB-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_7826 | PRDP0014AH-A | DIP | 14 | IC | Yes | 19.22mm | 6.40mm | 4.50mm | ||
FAZ | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
pkg_8685 | PRDP0014AC-A | DIP | 14 | IC | Yes | 19.30mm | 6.35mm |