Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_6755 | PWSN0002ZA-A | HWSON | 2 | Dic | Yes | |||||
pkg_9016 | PRSP0004ZA-A | SOT-223 | 4 | Dic | Yes | |||||
pkg_6896 | PRSS0003AF-A | TO-220FL | 3 | Dic | Yes | |||||
pkg_7497 | PXSN0004JA-A | XLP04 | 4 | Dic | Yes | 1.00mm | 0.60mm | |||
pkg_7529 | PXSN0008KD-A | HUSON | 8 | Dic | Yes | 2.70mm | 2.00mm | 0.65mm | ||
pkg_7561 | PRSS0004AJ-C | MP-25ZJ | 3 | Dic | Yes | 10.00mm | 8.50mm | |||
pkg_6727 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_8815 | PRSS0003AB-A | TO-220FN | 4 | Dic | Yes | |||||
pkg_6760 | PVSN0008JA-A | VSON | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_911 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_10775 | PRSS0004AQ-A | TO-262 | 4 | Dic | Yes | 10.00mm | 9.15mm | |||
pkg_9897 | PRSS0003AN-A | TO-220AB-2L | 3 | Dic | Yes | |||||
pkg_20095 | PWSN0008JG-A | HWSON | 8 | Dic | Yes | 3.00mm | 3.00mm | 0.80mm | 0.65mm | |
pkg_7500 | PTSP0002ZB-A | SSP | 2 | Dic | Yes | 1.70mm | 1.25mm | 1.00mm | ||
pkg_7534 | PRSS0010AB-A | SIP | 10 | Dic | Yes | 26.80mm | 10.00mm | |||
pkg_7566 | PRSS0008DB-A | MP-25ZT | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.90mm | ||
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY1 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY6 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY4 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY2 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY3 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
SA4 | CPACK | 4 | G | HERMET | Yes | 2.00mm | 1.60mm | 0.35mm | 0.50mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
JSW8 | CLCC | 8 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.95mm | 2.10mm | |
JU4 | CLCC | 4 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.30mm | 5.08mm | |
JE4 | CLCC | 4 | G | HERMET | Yes | 5.00mm | 3.20mm | 0.90mm | 2.54mm | |
JD8 | CLCC | 8 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.70mm | 2.54mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
JS4 | CLCC | 4 | G | HERMET | Yes | 5.00mm | 3.20mm | 1.10mm | 2.54mm | |
SB14 | SB | 14 | G | HERMET | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
JD4 | CLCC | 4 | G | HERMET | Yes | 2.50mm | 2.00mm | 0.80mm | 0.75mm | |
LC32 | LCC | 32 | NP | HERMET | No | 11.40mm | 13.97mm | 1.78mm | 1.27mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
JA4 | CLCC | 4 | G | HERMET | Yes | 3.30mm | 2.60mm | 1.00mm | 0.00mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm |