Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort ascending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_9500 | PRSS0004ZJ-B | TO-251 | 4 | Dic | Yes | |||||
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6750 | PWSN0008DC-A | WPAK(2) | 8 | Dic | Yes | |||||
pkg_6891 | PRSS0004AC-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_7684 | PRDP0014AE-C | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7829 | PRDP0014AF-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7858 | PRDP0040AC-A | DIP | 40 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_8143 | PRDP0020BC-A | SDIP | 20 | IC | Yes | 7.62mm | 3.70mm | |||
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
pkg_8703 | PRDP0022BA-B | SDIP | 22 | IC | Yes | |||||
pkg_8749 | SVBG0048ZA-A | S-WFBGA | 48 | IC | Yes | |||||
pkg_8801 | PRSS0004AE-C | LDPAK(S)-(2) | 4 | Dic | Yes |