ISL85413EVAL1Z, ISL85412EVAL1Z

Wide VIN 150mA/300mA Synchronous Buck Regulators Evaluation Boards

Description

The ISL85413EVAL1Z, ISL85412EVAL1Z evaluation kits are intended for use in point-of-load applications sourcing from 3.5V to 40V. The kits are used to demonstrate the performance of the ISL85413 and ISL85412 wide VIN low quiescent current high efficiency synchronous buck regulator with 300mA or 150mA output current. The ISL85413 and ISL85412 are offered in a 3mm x 3mm 8 Ld DFN package with 1mm maximum height.

ISL85413DEMO1Z, ISL85412DEMO1Z demonstration boards are also available.

Key Features

  • Small, compact design
  • Switch selectable EN (enable/disabled)
  • Switch selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing

Applications

  • Industrial control
  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Cloud infrastructure

ISL85413EVAL1Z Buck Regulator Eval Board

ISL85413EVAL1Z Buck Regulator Evaluation Board

Related Products

ISL85412
ISL85413

ISL8541x Product Family

Device Topology VIN Range (V) VOUT Range (V) IOUT (max) (A)
ISL85412 Buck 3.5 to 40 0.6 to 34 0.15
ISL85413 Buck 3.5 to 40 0.6 to 34 0.3
ISL85415 Buck 3.0 to 36 0.6 to 34 0.5
ISL85418 Buck >3.0 to 40 0.6 to 34 0.8
ISL85410 Buck 3.0 to 40 0.6 to 34 1
ISL85403 Buck or Boost 3.0 to 40 0.8 to 33 2.5

Related Videos

2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.
2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.
2:48
See how easy it is to design with the ISL8541x pin-for-pin compatible synchronous buck regulators with a wide input voltage range.
2:43
See the outstanding load regulation performance of the ISL8541x family of pin-for-pin compatible synchronous buck regulators with a wide VIN range.

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
ISL85413EVAL1Z Mass Production Renesas $72.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.