HIP2211EVAL3Z, HIP2211EVAL2Z

100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input

Description

The HIP2211EVAL3Z and HIP2211EVAL2Z boards are designed to provide a quick and comprehensive method for evaluating the HIP2211 100V, 3A source, 4A sink, high-frequency half-bridge driver for driving the gates of two N-channel MOSFETs in a half-bridge configuration. Two N-channel MOSFETs (with dual footprint supporting multiple packages such as TO220 and DPAK) and an inductor-capacitor LC filter are included on the evaluation boards to allow for the evaluation of a half-bridge driven load such as a synchronous buck switching regulator.

The HIP2211 half-bridge driver is offered in an 8 Ld SOIC, 8 Ld DFN or 10 Ld DFN package (with enhanced thermal EPAD). The HIP2211EVAL3Z evaluation board is designed for the 10 Ld DFN package. The 8 Ld DFN package can fit on this board as well. The HIP2211EVAL2Z evaluation board is designed for the 8 Ld SOIC package. Both boards operate from a supply voltage of 6V to 18V DC with the capability of driving both the high-side and the low-side MOSFETs in a 100V half-bridge configuration.

Key Features

  • 3A source and 4A sink NMOS gate drivers
  • Internal level shifter and bootstrap diode for gate driver on high-side NFET
  • Up to 100V high-side bootstrap reference
  • 6V to 18V bias supply operation
  • Fast 15ns typical propagation delay and 2ns typical propagation delay match supports up to 1MHz operation

Applications

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

HIP2211EVAL3Z Half-Bridge Driver Evaluation Board

HIP2211EVAL3Z Half-Bridge Driver Evaluation Board

HIP2211EVAL2Z Half-Bridge Driver Evaluation Board

HIP2211EVAL2Z Half-Bridge Driver Evaluation Board

Related Products

HIP2210
HIP2211

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
HIP2211EVAL3Z Mass Production Renesas $49.00 1 0 Call -
HIP2211EVAL2Z Mass Production Renesas $49.00 1 5 Digi-Key -
49 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.