The Cyberon CSpotter is a local voice trigger and command recognition solution that consumes very low resources and provides high-accuracy performance. It runs on Renesas RA 32-bit microcontrollers (MCUs) with 120MHz of speed and enough memory to support multi-language commands as well as a hardware crypto engine for strong security.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 303 KB | |
Flyer | Log in to Download PDF 465 KB | |
2 items
|
Cyberon CSpotter is a local voice trigger & command recognition solution that consumes very low resources and provides high-accuracy performance running on RA with 120Mhz speed to support multi-languages as well as H/W crypto engine for security.