Renesas offers RapidWave™ baseband modem solutions for millimeter wave (mmWave) applications and products. RapidWave solutions provide the foundation technology to deliver key performance and quality required in these emerging mmWave systems:
RapidWave products provide a boost in network capacity by addressing the mmWave spectrum. The baseband modem leverages unlicensed 5G technology making it easily deployable by all vendors.
Function |
Temp. Range |
Architecture |
Protocol |
Pkg. Code |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
RapidWave Baseband Modem | Modem | -40 to 85°C, 0 to 70°C | Dual | IEEE 802.11ad | ALG484 | 100.81 | |
RapidWave Baseband Modem | Modem | -40 to 85°C | Single | IEEE 802.11ad | HMG484 | 77.29 |
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 417 KB | |
White Paper | Log in to Download PDF 735 KB | |
2 items
|
An introduction to the RapidWave™ RWM6050, a millimeter wave (mmWave) baseband wireless modem for wireless backhaul and fixed infrastructure wireless access applications. The RWM6050 device delivers cost effective and power efficient solutions for the emerging backhaul and access markets. It can be paired with mmWave RF chipsets to deliver multi-gigabit throughput at several hundred meters distance. The RWM6050 is highly configurable with a radio interface that provides easy integration with RF solutions.
For more information about the RWM6050 visit www.IDT.com/RWM6050.