Title | Information |
---|---|
Package Description | PLCC 24.00x24.00x3.63 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | PLG68 |
Category | G |
Lead Count | 68 |
Pb (Lead) Free | Yes |
Length | 24mm |
Pb Free Category | e3 Sn |
Width | 24mm |
Thickness | 3.63mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 24.0 x 24.0 x 3.63 |