Title | Information |
---|---|
Package Name | PRBG0352DF-A |
Package Previous Code | P352F2-127-RN4 |
JEITA Standard | P-HBGA352-35x35-1.27 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7802 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.05mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.05 |