Title | Information |
---|---|
Package Name | PLSP0030JB-B |
Package Previous Code | S30MC-65-5A4-3 |
JEITA Standard | P-LSSOP30-0300-0.65 |
Package Status | Active |
Package Type | LSSOP |
Class | IC |
Package Code | pkg_3295 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 9.85mm |
Width | 6.1mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |