Package | Name | Package Type | Lead Count | Category Sort ascending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7897 | PLBG0176GB-A | LFBGA | 176 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
pkg_11820 | PLQP0064KB-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_7574 | PLSP0008DA-A | HSOP | 8 | Dic | Yes | 5.20mm | 4.40mm | |||
pkg_516 | PRBG0272DA-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_11803 | PLQP0064KJ-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_962 | PRBG0680DA-A | BGA | 680 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
pkg_8277 | PTSB0044GE-L | TSOP(2) | 44 | IC | Yes | 18.37mm | 10.16mm | 1.20mm | ||
pkg_7928 | PLBG0240GF-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
pkg_7612 | PRZP0040ZA-A | SZIP | 40 | IC | Yes | 11.64mm | 12.00mm | |||
pkg_660 | PRSP0008DE-B | SOP | 8 | IC | Yes | 4.85mm | 4.40mm | 2.03mm | ||
pkg_20093 | PRBG0744FB-A | BGA | 744 | IC | Yes | 31.00mm | 31.00mm | 2.33mm | 1.00mm |