Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LJP | L32.5X5 | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
MVE | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
AHG80 | WLCSP | 80 | G | PLASTIC | Yes | 4.18mm | 4.18mm | 0.60mm | 0.40mm | |
LLA | L48.7X7M | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
MWV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
AVG78 | FCCSP | 78 | G | PLASTIC | Yes | 7.80mm | 3.23mm | 0.90mm | 0.50mm | |
HMG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
LMR | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
MYH | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 1.27mm |
LAG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.60mm | 0.80mm | |
LPF | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
NAC | N20.35 | PLCC | 20 | PLASTIC | PLASTIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
AWG20 | WLCSP | 20 | G | PLASTIC | Yes | 2.03mm | 1.63mm | 0.60mm | 0.40mm | |
LQN | L8.2X2C | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.75mm | 0.50mm |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
AHG117 | WLCSP | 117 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.60mm | 0.40mm | |
LSC | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
PHL | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 1.85mm | 1.14mm | 0.50mm | 0.65mm |
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
AVG55 | FCCSP | 55 | G | PLASTIC | Yes | 7.80mm | 2.73mm | 0.90mm | 0.50mm | |
LTT | L28.4X4C | QFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | |||
LOB | L20.3X4A | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 4.00mm | 0.80mm | 0.50mm |
LVW | L32.5X7A | QFN | 32 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
EAU | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LXZ | L32.5X5 | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
AHR54 | WLCSP | 54 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
EQF | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LZT | L12.3X4 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
EUM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
MAZ | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MCT | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
QLG | ADT001 | LQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
BBG144 | PBGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
AHG56 | WLCSP | 56 | G | PLASTIC | Yes | 2.85mm | 3.25mm | 0.60mm | 0.40mm | |
MFF | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
QRL | Q128.14X20H | PQFP-HS | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
BG313 | PBGA | 313 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
MJG | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
MLC | MDP0040 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 1.42mm | 0.64mm |
VPB | V356.27X27B | PBGA | 356 | PLASTIC | PLASTIC | Yes | 27.00mm | 27.00mm | 0.00mm | 1.27mm |
ENG16 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
LBE | L20.4X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MNA | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm |
WCT | W4X4.16C | WLCSP-TCURDL | 16 | PLASTIC | PLASTIC | Yes | 2.16mm | 2.16mm | 0.60mm | 0.50mm |
NDG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.40mm | |
LCR | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
MOL | M16.15A | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm |
MPD | MDP0044 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.90mm | 0.65mm |