Renesas Synergy™ Standalone Configurator (SSC)

Renesas Synergy™ Standalone Configurator (SSC)

Graphically configure and develop applications with the Synergy Project Generator and Project Editor for IAR Embedded Workbench® for Renesas Synergy™.

Details

The SSC is an Eclipse Rich Client Platform application that duplicates the functions of the Synergy Project Generator and Project Editor tools in e2 studio ISDE, bringing graphical component configuration to IAR Embedded Workbench® for Renesas Synergy™ users.

 

The Synergy Project Generator provides a guided setup process that includes selection of the device, debugger, and compiler options. A pre-configured project with necessary support files, such as device-specific headers, is generated and ready for build and debug.

 

The Synergy Project Editor allows users to set up the clock tree and configure I/O pins. It contains the Synergy Software Package (SSP) Module Configurator that allows the addition of SSP modules to individual RTOS threads, Messaging Framework setup, and interrupt enablement.

 

The image below shows how IAR Embedded Workbench® for Renesas Synergy™, SSC, and SSP work together to create Synergy projects.

/en/products/synergy/software/tools/renesas-ssc/jcr:content/gallerydownload

Gallery Download

Version 7.3.1

Current Public Release

Release Date: 2019-04-03

MCUs Supported: S7G2, S3A7, S124, S3A3, S128, S5D9, S5D5, S5D3, S3A6, S3A1, S1JA

MD5: 027e48d98cc0eecc0068cd758766a2ac

Download

Installation Instructions

Detailed installation instructions for how to install SSC is available in the release notes, that are available for download from this page.

Please note - If you used the platform installer for IAR EW for Synergy to install the IAR Embedded Workbench for Synergy & the SSP, the SSC package was installed automatically, and there is no need to install this package separately.

/en/products/synergy/software/tools/renesas-ssc
/en/products/synergy/software/tools/renesas-ssc/jcr:content/allversionsection