The Renesas Starter Kit+ for SH7264 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

  

Block Diagram

  

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 175 mm by 154 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5S72643P144FPU
On-board Memory Serial Flash (M25PX64): 64 Mbit
NAND Flash (K9NBG08U5M-PCB0): 8 Gbit
NOR Flash (S29GL512P-10T-AIR20): 512 Mbit
SDRAM (IS42S16320B-7TL): 64 MB
Input Clock Main: 18 MHz
Sub: 32.768 kHz
LCD: 25.175 MHz
USB: 48 MHz
Video Decoder: 24.576 MHz
External DAC/ADC (for CODEC): 13 MHz
Ethernet (for PHY): 25 MHz
Potentiometer Single-turn, 10 kΩ
LED 5 V Power indicator: blue x 1
3.3 V Power indicator: green x 1
User: yellow x 3
Switch Reset x 1
User x 16
DC Power Jack 5 V Input
E10A-USB Header 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
TFT-LCD Panel Connector Hitatch 2.2'' QVGA TFT: 39-pin (CN11)
Generic LCD: 30-pin (JP12)
USB Connector Socket-A & Mini-B
CAN Connector 2.54 mm pitch, 3-pin (CAN Bus line x 2, Ground x 1)
Ethernet Connector RJ45
SD Card Connector Reverse Type
Audio Jack Headphone & Speaker
Video Jack Compsite & Separate
VGA Connector DB15H
Microcontroller Pin Header 56-pin (JP15), 32-pin (JP16)

  

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • Hitachi 2.2” QVGA TFT Display
  • E10A-USB for Starter Kit
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

 

Notes

  • E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products.
  • The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 256 KB after 60 days

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium III 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/ Windows XP/Windows Vista *2

 

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.

 

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit+ for SH7264 E10A R0K572643S000BE (with Linux CD) Available
YR0K572643S000BE-L (without Linux CD)

Target Devices

 

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support