R0K578G1CD010BR (RL78/G1C USB Charger Solution Kit)
The RL78/G1C USB Charger Solution Kit (R0K578G1CD010BR) is an evaluation kit containing an RL78/G1C microcontroller with built-in USB host/peripheral function, a charge control IC, serial EEPROM, a character LCD, ambient light and temperature sensors, and more. Using this kit, development and evaluation of rapid-charging products that use the USB Battery Charging Specification Revision 1.2 (henceforth, USB BC 1.2) and USB application products can be carried out with ease.
Users who adopt this solution can shorten the planning to design stages of system development as well as reduce the number of prototype iterations for more efficient development.
Features
The following system development and evaluation are possible.
1. System development and evaluation of smartphone-USB connectivity operations (auxiliary battery, data transfer)
- Use the USB host function built into the RL78/G1C to transfer data to a smartphone using AndroidTM Open Accessory
- Use the USB BC 1.2 detection function to identify device support for USB BC 1.2
- Supply optimal current to a smartphone from the nickel-hydrogen battery in the solution kit
2. System development and evaluation of PC-USB connectivity operations (rapid charging, USB mouse, USB storage)
- Use the USB peripheral function built into the RL78/G1C to transfer data from serial EEPROM to a PC
- USB mouse (HID class) function and USB storage (mass storage class) function combined operation
- Use the USB BC 1.2 detection function to distinguish between a PC, a PC supporting USB BC 1.2, and a dedicated charger
- Fast and safe charging of the nickel-hydrogen battery in the solution kit
3. Stand-alone operation (ambient light/temperature sensors, measurement result record, clock)
- Display measurement data from ambient light/temperature sensors on the LCD, and store and timestamp in serial EEPROM
- Show battery remaining; operate in sleep mode
Key Features
Item | Specifications | Remarks | |
---|---|---|---|
Product part number | R0K578G1CD010BR | - | |
Power supply | Six AAA nickel-hydrogen batteries | - | |
Consumption current | Operating: 10 mA Sleep: 0.5 mA |
- | |
- | |||
Dimensions | 90 x 55 x 28 [mm] | - | |
Environmental conditions | Operating: 10 to 35°C Storage: -10 to 50°C | No condensation | |
MCU | RL78/G1C (32 KB ROM, 5.5 KB RAM, 48-pin QFP) | R5F10JGCAFB | |
Main clock: 12.000 MHz; sub clock: 32.768 kHz | - | ||
EEPROM | R1EX25512ATA00A (64 KB) | SPI communications | |
USB interface | Standard-A connector | Host | |
Micro-B connector | Peripheral | ||
Charge | USB (input from micro-B connector) | 5V | |
Supply | USB (output from standard-A connector) | 5V | |
Operation | When connected to smartphone | Supply to smart phone | - |
Communication with smartphone | Requires AndroidTM Open Accessory DemoKit | ||
When connected to PC | USB mouse | - | |
Reading and writing of log records (Ambient light, temperature, battery voltage, charge and supply current) | - | ||
Device charging | - | ||
Stand-alone operation | Ambient light/temperature display and log record | - | |
Clock/battery level display and sleep function | - | ||
Display | Illuminance | 0 to 65535 lux, 1 lux resolution | - |
Temperature | 0 to 99°C, 1° resolution | - | |
Battery voltage | 0 to 5000 mV, 1 mV resolution | - | |
Clock | 24-hour clock, 1 minute resolution | - | |
Charging current | 1 to 500 mA, 1 mA resolution | - | |
Supply current | 1 to 1500 mA, 1 mA resolution | - | |
Other | USB BC1.2 detection, VID, PID | - |
Block Diagram

Inquiries
For technical inquiries, please contact ue here.
Below you will find information to support the development of your application.
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |