ISL8201/4/6MEVAL1Z

Complete High Efficiency DC/DC Power Module Evaluation Boards

Description

The ISL820xMEVAL1Z evaluation boards are used to evaluate the performance of the ISL8201M, ISL8206M and ISL8204M DC/DC power modules. These boards consist of power and load connectors for source and load side, switches for PVCC bias selection and On/Off option, and other passive components. The input voltage range is from 1V to 20V, and the output voltage range is from 0.6V to 5V for the ISL8201M or 0.6V to 6V for the ISL8204M and ISL8206M. Additional PVCC bias source is not required when using an input voltage of 5V or 12V. It can connect to the input side directly. However in wider input ranges, which are above 14V or below 5V, the PVCC bias needs to add an external source, which provides operation bias of the module. The output voltage is initially set at 1.5V for typical evaluation. The user can easily set the output voltage by changing the value of R1, as shown in the user guide.

Key Features

  • Power and load connectors for source and load side
  • Switches for PVCC bias selection and On/Off option
  • Input voltage range (VIN): 1V to 20V
  • Output voltage range (VOUT): 0.6V to 5V (ISL8201M)
  • Output voltage range (VOUT): 0.6V to 6V (ISL8204M-6M)
  • Output current (load current): 10A (ISL8201M)
  • Output current (load current): 6A (ISL8206M)
  • Output current (load current): 4A (ISL8204M)

Applications

  • Servers
  • Industrial equipment
  • Point-of-load (POL) regulation
  • Other general purpose step-down DC/DC
  • Telecom and datacom applications

ISL8201MEVAL1Z Power Module Eval Board

ISL8201MEVAL1Z Power Module Eval Board

Related Products

ISL8201M

ISL8204M

ISL8206M

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL8206MEVAL1Z Mass Production Renesas $55.00 4 Digi-Key
1 Mouser
ISL8204MEVAL1Z Mass Production Renesas $55.00 3 Digi-Key
3 Mouser
ISL8201MEVAL1Z Mass Production Renesas $55.00 4 Digi-Key

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.