PS2565-1

HIGH ISOLATION VOLTAGE AC INPUT RESPONSE TYPE MULTI PHOTOCOUPLER SERIES

AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light emitting diodes connected in inverse-parallel, and operates directly on AC input current.

Recommended Product
PS2565-1Y-V-A
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The PS2565-1 is optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor.
The PS2565-1 is in a plastic DIP (Dual In-line Package) and the PS2565L-1 is lead bending type (Gull-wing) for surface mount.
The PS2565L1-1 is lead bending type for long creepage distance.
The PS2565L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

KEY FEATURES

    • AC input response
    • High Isolation voltage (BV = 5 000 Vr.m.s.)
    • High collector to emitter voltage (VCEO = 80 V)
    • High current transfer ratio (CTR = 200% TYP.)
    • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
    • Ordering number of taping product:
      PS2565L-1-F3 : 2 000 pcs/reel
      PS2565L2-1-E3: 1 000 pcs/reel
    • Safety standards
      UL approved: No. E72422
      CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
      BSI approved: No. 7112/7420
      SEMKO approved: No. 903238
      NEMKO approved: No. P09210868
      DEMKO approved: No. 314999
      FIMKO approved: No. FI 25119
      DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

PARAMETRICS

Parameters
PS2565-1
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
Single Tr.(AC Input), High isolation voltage
Safety standard
UL, VDE(option), CSA, BSI, SEMKO, FIMKO, NEMKO, DEMKO
Target application
Power supply, Telephone, FAX, FA, OA equipment
PinCone
In/Out Type
AC Input (Single Tr.)
BV (kVr.m.s)
5
-IF (mA)
-80
+IF (mA)
80
VCEO [V]
80
Ic (mA)
50
CTR Rank
N
CTR (%) min.
80
CTR (%) max.
400
IF at CTR (mA)
5
VCE at CTR (V)
5
NL max.
-
tr (μs) typ.
3
tf (µs) typ.
5
RL at tr, tf (ohm)
100
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.