An inverter is used to convert DC power to the AC power used in an electric vehicle motor. The xEV inverter kit maximizes the HEV/EV motor performance by practical inverter hardware designs using a combination of microcontrollers, power management ICs, gate driver ICs, insulated gate bipolar transistors (IGBTs), and fast recovery diodes (FRD). Additionally, xEV Inverter Application Model & Software are also available.
The document and software on this page can be requested by those who satisfy the following conditions and will be downloadable only after signing an NDA and a paid contract.
Software title
|
Software type
|
Company
|
---|---|---|
xEV Inverter Application Model & Software An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
|
Software Package | Renesas |
1 item
|
Blog Post | Sep 16, 2020 | ||
Blog Post | Sep 15, 2020 |
Items | Spec (1 motor) |
---|---|
Rated capacity | Maximum 410V x 500A =205kVA (10sec) |
Output power | 40kW (continuous), 100kW (10sec) |
Output current | 200ARMS (continuous), 500ARMS (10sec) |
Input voltage | 270-410V @100kW |
Volume | 3.9L |
Carrier frequency | 4-12kHz@single sampling 4-6kHz@double sampling |
Cooling | Water Cooling (50% LLC mixture) |
Rotation speed | 10500rpm (Depends on Dyno) |
External IF | CAN-FD (3ch), SCI (1ch), JTAG |