The IDT 89HP0604Q 4-Channel Multiprotocol Signal Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 1.11 MB | |
End Of Life Notice | PDF 1.11 MB | |
Device Errata | Log in to Download PDF 31 KB | |
Product Brief | PDF 217 KB | |
Product Brief | Log in to Download PDF 89 KB | |
5 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 45.59 MB | |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
89HP0604QZBNRG circleActive Samples Available |
VFQFPN | 36 | C | Yes | Tray | 3 | Get Samples, |
VFQFPN | 36 | C | Yes | Reel | 3 | ||
89HP0604QZBNRGI circleActive Samples Available |
VFQFPN | 36 | I | Yes | Tray | 3 | Get Samples, |
VFQFPN | 36 | I | Yes | Reel | 3 |