Overview

The GR-SAKURA board features the RX63N MCU and offers an Arduino compatible board footprint and a C++ template and libraries. The GR-SAKURA board is available in a standard version and full-featured version.


GR-SAKURA

Renesas' 32-bit RX63N Group MCU (R5F563NBDDFP) is on-board and Arduino UNO compatible pin-headers are ready for shields.

GR-SAKURA Board

GR-SAKURA-FULL

Full version board has a LAN connector (RJ-45), USB host connector, DC power supply jack, and memory card shell.

GR-SAKURA Full Board

GR-SAKURA Pin Map

GR-SAKURA Pin Map

Detailed Specification

Microcontroller
RX63N (R5F563NBDDF P 100-pin QFP)
ROM/RAM
1MB/128KB
Data Flash
32KB
Frequency
96MHz (using external 12MHz XO)
Sub Clock
32.768kHz
Operating Voltage
3.3V
Board Function
USB host/peripheral (exclusion), Ethernet, Micro SD jacket, XBee I/F, JTAG I/F, DC power jack (5V), user switch, reset switch, Arduino shield I/F, user LED, programmable like USB mass storage

Resources


Project File for e2 studio

Project file for sketching in Eclipse-based development environment e2 studio. For downloading and installing e2 studio, please refer to the e2 studio product page.

Note: This is a project exported in e2 studio version 7.6.

Technical Support

Technical Information

  • Let's Get Started with GR-SAKURA
    This is a “getting started with” guide website for when you purchase the GR-SAKURA board. The kickstart guide for the GR-SAKURA board will direct you to this website.
  • GR-SAKURA User Forum
    This is the Gadget Renesas User Forum on Renesas Engineering Community. In this forum space, you can find many showpiece applications using GR boards, as well as sample applications and programs. Post your query and let's discuss GR-SAKURA.
  • E-mail: [email protected]

Related Websites

GR-SAKURA Board Distributors


Projects

Gadget Renesas provides boards that make it possible to prototype ideas quickly, a community where users can interact, and events to help users build their projects to make their ideas a reality. Below are some projects that utilized the GR-SAKURA board.

Documentation

Type Title Date
Device Errata PDF 368 KB
1 item

Downloads

Type Title Date
Software & Tools - Other ZIP 1.18 MB
1 item