Title | Information |
---|---|
Package Name | PRSP0024DK-A |
Package Previous Code | P24GM-50-450A-4 |
JEITA Standard | P-SOP24-0450-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_8180 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 15.5mm |
Width | 8.4mm |
Thickness | 2.3mm |
Pkg. Dimensions (mm) | 15.5 x 8.4 x 2.3 |