Title | Information |
---|---|
Package Name | N28.45 |
Package Previous Code | NDQ |
Package Description | 28 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | NDQ |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 11.43mm |
Width | 11.43mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 11.43 x 11.43 x 0.00 |