Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LQC | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LRQ | L11.4X4 | DFN | 11 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
NSG14 | DFN | 14 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.90mm | 0.50mm | |
LNY | L8.2X2E | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.50mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
LHC | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LJO | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LQM | L20.4.0X5.5 | DFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.51mm | 0.90mm | 0.00mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LCF | L8.3X3L | DFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm | |
NTG10 | DFN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.40mm | |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_7687 | PRDP0020AF-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8672 | PRDP0008AF-A | DIP | 8 | IC | Yes | 9.60mm | 6.30mm | 3.60mm | ||
pkg_7831 | PRDP0016AG-A | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7860 | PRDP0048AB-A | DIP | 48 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7836 | PRDP0018AD-C | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_695 | PRDP0014AB-B | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_7696 | PRDP0020AH-A | DIP | 20 | IC | Yes | 10.16mm | 5.72mm | |||
pkg_8683 | PRDP0014AA-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_7840 | PRDP0020AH-B | DIP | 20 | IC | Yes | 10.16mm | 5.72mm | |||
pkg_8688 | PRDP0016AC-A | DIP | 16 | IC | Yes | |||||
pkg_7845 | PRDP0024AH-A | DIP | 24 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8728 | PRDP0036BA-A | DIP | 36 | IC | Yes | |||||
pkg_7854 | PRDP0028AF-A | DIP | 28 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7685 | PRDP0016AF-A | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8704 | PRDP0024AA-A | DIP | 24 | IC | Yes | |||||
pkg_7859 | PRDP0040AD-A | DIP | 40 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7834 | PRDP0018AE-A | DIP | 18 | IC | Yes | 21.95mm | 6.40mm | 5.08mm | ||
pkg_7694 | PRDP0008AH-D | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7839 | PRDP0020AG-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_1141 | PRDP0008AA-A | DIP | 8 | IC | Yes | 8.84mm | 6.30mm | 4.50mm | ||
pkg_697 | PRDP0020AC-B | DIP | 20 | IC | Yes | 24.50mm | 6.30mm | 5.08mm | ||
pkg_7843 | PRDP0022AD-B | DIP | 22 | IC | Yes | 10.16mm | 5.72mm | |||
pkg_7848 | PRDP0024AJ-B | DIP | 24 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_8697 | PRDP0020AC-A | DIP | 20 | IC | Yes | 24.50mm | 6.30mm | 3.60mm | ||
pkg_7852 | PRDP0028AE-A | DIP | 28 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7683 | PRDP0014AE-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7828 | PRDP0014AG-A | DIP | 14 | IC | Yes | 10.16mm | 5.08mm | |||
pkg_7857 | PRDP0036AA-A | DIP | 36 | IC | Yes | 15.24mm | 4.90mm | |||
pkg_8875 | PRDP0016AA-A | DIP | 16 | Dic | Yes | |||||
pkg_7688 | PRDP0020AF-B | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7832 | PRDP0016AH-A | DIP | 16 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7861 | PRDP0008AH-A | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7837 | PRDP0018AD-B | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8684 | PRDP0014AB-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_7841 | PRDP0022AC-A | DIP | 22 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8689 | PRDP0016AE-A | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_7846 | PRDP0024AI-A | DIP | 24 | IC | Yes | 10.16mm | 5.08mm |