Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WPT | W3X5.15 | WLCSP-TKCURDL | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.50mm | 0.40mm |
WEH | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm |
WPU | W3X5.15 | WLCSP-TKCURDL | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.50mm | 0.40mm |
WET | W3X5.15 | WLCSP-TKCURDL | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.50mm | 0.40mm |
WAL | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm | |
AWG12 | WLCSP | 12 | G | PLASTIC | Yes | 1.17mm | 1.57mm | 0.60mm | 0.40mm | |
pkg_11155 | SXLG0004JG-A | EFLIP(LGA) | 4 | Dic | Yes | 1.92mm | 1.57mm | 0.25mm | ||
pkg_7523 | PVSF0008JC-A | MLP Micro | 8 | Dic | Yes | 3.00mm | 1.58mm | |||
LZN | L8.1.6X1.6 | uTQFN | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.40mm |
PFB | P3.064B | SOT | 3 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.15mm | 1.90mm |
DYG6 | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm | |
WCY | W4X5.20C | WLCSP | 20 | PLASTIC | Yes | 2.34mm | 1.60mm | 0.57mm | ||
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
LLV | L10.2.1X1.6A | uTQFN | 10 | PLASTIC | PLASTIC | Yes | 2.11mm | 1.60mm | 0.00mm | 0.50mm |
PBW | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
WFB | W4X5.20S | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
PBK | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
LNN | L6.1.6X1.6B | TDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.75mm | 0.50mm |
PFA | P8.064A | TSOT | 8 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFC | P6.064C | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm |
pkg_1121 | PLSP0005ZB-A | MPAK | 5 | Dic | Yes | 2.95mm | 1.60mm | 1.40mm | ||
LXA | L6.1.6X1.6C | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.00mm |
PBZ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBA | P8.064A | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PBY | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFJ | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PCA | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
WPJ | W4X5.20A | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
PFF | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
pkg_1122 | PLSP0005ZB-A | MPAK | 5 | Dic | Yes | 2.95mm | 1.60mm | 1.40mm | ||
WEI | W4X5.20C | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.54mm | 0.40mm |
WNY | W4X5.20Q | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
L4K | L6.1.6X1.6D | uTDFN | 6 | PLASTIC | Yes | 1.60mm | 1.60mm | 0.55mm | 0.50mm | |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
LNT | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
PFD | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PCC | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7522 | PVSF0008JB-A | VSOF | 8 | Dic | Yes | 2.90mm | 1.60mm | 0.85mm | ||
PCD | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBS | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
LNV | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
PCE | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PBG | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
WEB | W4X6.24 | WLCSP-BP | 24 | PLASTIC | PLASTIC | Yes | 2.40mm | 1.60mm | 0.00mm | 0.50mm |
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |