Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8064 | PRQP0100JH-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_8096 | PRQP0052FC-A | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.00mm | ||
pkg_8427 | PLQP0064GA-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | 0.80mm | |
QRF | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_20120 | PLQP0100KL-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.50mm | |
pkg_485 | PRQP0100JB-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.05mm | ||
pkg_71 | PRQP0044GC-A | QFP | 44 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7650 | PRQP0064FE-C | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_8042 | PLQP0100JD-B | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.70mm | ||
pkg_8106 | PRQP0064GE-A | QFP | 64 | IC | Yes | 14.00mm | 14.00mm | 3.00mm | ||
QRV | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_2983 | PLQP0100JD-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
pkg_498 | PLQP0100JA-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.70mm | ||
pkg_7660 | PRQP0052FB-B | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.10mm | ||
PMG100 | PQFP | 100 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.80mm | 0.65mm | |
QGS | Q80.14X20 | MQFP | 80 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.70mm | 0.80mm |
pkg_20004 | PLQP0100KM-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.50mm | |
pkg_20091 | PLQP0128LK-A | LFQFP | 128 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.40mm | |
RNY | R64.C | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 0.00mm | 0.64mm |
RKV | R64.A | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 2.29mm | 0.64mm |
RKB | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
pkg_981 | PRSS0015DA-C | HSIP | 15 | IC | Yes | 19.66mm | 14.30mm | 17.00mm | ||
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
BV0264AA | FCCSP | 264 | G | PLASTIC | Yes | 8.70mm | 14.40mm | 0.90mm | 0.60mm | |
HSZ | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 14.99mm | 2.41mm | 2.54mm |
BGG121 | PBGA | 121 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
pkg_9235 | PLBG0234GA-A | LFBGA | 234 | IC | Yes | 15.00mm | 15.00mm | 1.51mm | ||
pkg_7897 | PLBG0176GB-A | LFBGA | 176 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
BG121 | PBGA | 121 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
pkg_722 | PLBG0264GA-A | LFBGA | 264 | IC | Yes | 15.00mm | 15.00mm | 1.40mm | ||
pkg_7898 | PLBG0176GD-A | LFBGA | 176 | IC | Yes | 15.00mm | 15.00mm | 1.56mm | ||
BLG196 | FCBGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 2.60mm | 1.00mm | |
pkg_20069 | PLBG0349ZB-A | LFBGA | 349 | IC | Yes | 15.00mm | 15.00mm | 1.38mm | 0.71mm | |
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
pkg_11904 | PRBG0841KA-A | FBGA | 841 | IC | Yes | 15.00mm | 15.00mm | 2.10mm | 0.50mm | |
pkg_11874 | PLBG0324GA-A | BGA | 324 | IC | Yes | 15.00mm | 15.00mm | 1.70mm | ||
pkg_6868 | PLBG0513KB-A | LFBGA | 513 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
pkg_9995 | PLBG0165FD-B | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
pkg_1050 | PLBG0513KA-A | LFBGA | 513 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
pkg_2835 | PLBG0208GC-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.56mm | ||
pkg_6858 | PLBG0165FD-A | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
pkg_6869 | PLBG0565KA-A | LFBGA | 565 | IC | Yes | 15.00mm | 15.00mm | 1.30mm |