Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LAE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LAF | L12.4X4 | QFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.80mm |
LAG | L20.5X5B | QFN | 20 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm | |
LAG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.60mm | 0.80mm | |
LAH | L20.3.5X3.5 | QFN | 20 | PLASTIC | Yes | 3.51mm | 3.51mm | 0.90mm | 0.50mm | |
LAI | L8.2.1X2.0 | DODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
LAJ | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LAK | L32.5X5V | PQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.61mm | 0.50mm |
LAN | L24.6X6 | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.80mm |
LAO | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LAP | L16.4X4D | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LAR | L20.6X6B | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
LAS | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LAU | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
LAV | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LAW | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LAX | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LAY | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LAZ | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LBA | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LBB | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LBC | L20.3X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
LBD | L24.4X4D | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LBE | L20.4X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LBF | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LBG | L32.5X5F | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LBH | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LBI | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
LBJ | L16.4X4G | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.65mm |
LBK | L12.3X3Z | TQFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LBL | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LBM | L12.4X3A | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
LBN | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LBO | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LBP | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
LBQ | L8.3X3J | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LBR | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LBS | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LBT | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LBU | L8.2X3 | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.90mm | 0.50mm |
LBV | L8.2X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.75mm | 0.50mm |
LBW | L40.5X5D | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LBX | L16.3X3B | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LBY | L32.5X5 | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LBZ | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
LC32 | LCC | 32 | NP | HERMET | No | 11.40mm | 13.97mm | 1.78mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
LCA | L32.5X5H | WFQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.85mm | 0.50mm |
LCB | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |