Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LLY47 | LGA | 47 | G | PLASTIC | Yes | 7.00mm | 7.20mm | 1.22mm | 0.40mm | |
MKQ | M20.15 | QSOP | 20 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 0.00mm | 0.64mm |
VFD | V256.17X17C | PBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
DVG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.65mm | |
LAU | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
MLZ | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
WCJ | W3X3.9B | WLCSP-BP | 9 | PLASTIC | PLASTIC | Yes | 1.50mm | 1.50mm | 0.35mm | 0.50mm |
NBG20 | VFQFPN | 20 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.65mm | |
LCB | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MOA | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
WEL | W5X5.25E | WLCSP-TKCURDLBC | 25 | PLASTIC | PLASTIC | Yes | 2.33mm | 2.07mm | 0.54mm | 0.40mm |
NQG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.40mm | |
LDX | L16.4X4H | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
MPZ | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
WFU | W4X4.16G | WLCSP-BP | 16 | PLASTIC | PLASTIC | Yes | 1.74mm | 1.74mm | 0.00mm | 0.40mm |
PGG20 | TSSOP | 20 | G | PLASTIC | Yes | 6.50mm | 4.40mm | 1.00mm | 0.65mm | |
LFE | L44.7X7B | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
MRL | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
WPB | W3X4.12C | WLCSP-BP | 12 | PLASTIC | PLASTIC | Yes | 1.69mm | 1.39mm | 0.50mm | 0.40mm |
PNG100 | TQFP | 100 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
LGN | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MSY | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 0.39mm | 0.16mm | 0.00mm | 0.05mm |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
LIP | L39.5X6A | PQFN | 39 | PLASTIC | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm |
MUT | M8.15D | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
AHG79 | WLCSP | 79 | G | PLASTIC | Yes | 4.06mm | 3.90mm | 0.60mm | 0.40mm | |
LKP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MWH | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
LME | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MXT | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
KAG20 | SSOP | 20 | G | PLASTIC | Yes | 8.73mm | 3.90mm | 1.54mm | 0.64mm | |
LNV | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
MZP | MDP0044 | TSSOP | 14 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm |
LDG6 | LGA | 6 | G | PLASTIC | Yes | 1.09mm | 1.15mm | 0.26mm | 0.00mm | |
LQE | L8.2X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.75mm | 0.50mm |
NRV | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
NLG10 | VFQFPN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.40mm | |
LRS | L8.2X2C | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.75mm | 0.50mm |
PCE | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
AHG15 | WLCSP | 15 | G | PLASTIC | Yes | 2.41mm | 1.61mm | 0.60mm | 0.40mm | |
AGV129 | EWLB | 89 | G | PLASTIC | Yes | 7.60mm | 5.60mm | 0.90mm | 0.05mm | |
LTE | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
LVF | L32.6X4B | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.99mm | 0.90mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSB | KGF18N05D-700-SP-2 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSG | W7X7.49C | WLCSP-BP | 49 | SPD_GENERAL | SPD_GENERAL | Yes | 3.50mm | 3.50mm | 0.98mm | 0.50mm |