Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7844 | PRDP0024AG-A | DIP | 24 | IC | Yes | 7.62mm | 5.08mm | |||
EPH | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8392 | PRBG0636FA-A | BGA | 636 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
QTS | Q80.12X12C | TQFP-EP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm | |
pkg_146 | PRQJ0084DB-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
BBG160 | PBGA | 160 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
EXC | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
pkg_8706 | PRSP0024DA-A | SOP | 24 | IC | Yes | |||||
pkg_2891 | PLBG0397KA-A | LFBGA | 397 | IC | Yes | 12.00mm | 12.00mm | 1.43mm | ||
HXL | CPGA | 85 | HERMETIC | HERMETIC | Yes | 27.94mm | 27.94mm | 0.00mm | 0.00mm | |
pkg_8805 | PRSS0004ZG-A | MP-3A | 4 | Dic | Yes | |||||
pkg_3302 | PTQP0120LB-A | TFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
MBM | M8.15J | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MYB | M10.118 | 10 | G | Yes | 0.12mm | 0.12mm | 0.03mm | 0.02mm | ||
pkg_7680 | PRSP0014DI-B | SOP | 14 | IC | Yes | 10.20mm | 4.40mm | 1.80mm | ||
MHI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
LLT6 | LGA | 6 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 0.70mm | 1.06mm | |
pkg_7738 | PRBG0352DC-B | BGA | 352 | IC | Yes | 27.00mm | 27.00mm | 2.63mm | ||
MLO | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
pkg_20043 | PRSS0008DC-A | MP-25ZU | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.65mm | ||
pkg_7796 | PRBG0256DL-B | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
MPN | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_11839 | PLSP0030JB-B | LSSOP | 30 | IC | Yes | 9.85mm | 6.10mm | 1.40mm | ||
AHR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
pkg_11884 | PRSS0003ZQ-A | TO-247plus | 3 | Dic | Yes | 21.13mm | 15.94mm | |||
pkg_7854 | PRDP0028AF-A | DIP | 28 | IC | Yes | 15.24mm | 5.72mm | |||
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8402 | PWLG0064KA-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | ||
WQR | W3X4.12D | WLCSP-BP | 12 | PLASTIC | Yes | 1.88mm | 1.32mm | 0.50mm | 0.40mm | |
pkg_1694 | PWQN0040KB-A | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
FGA | F22.4 | CERDIP | 22 | HERMETIC | HERMETIC | Yes | 27.18mm | 9.65mm | 0.00mm | 2.54mm |
pkg_8721 | PRSP0032DB-A | SOP | 32 | IC | Yes | |||||
pkg_2930 | PLBG0073GA-A | LFBGA | 73 | IC | Yes | 8.00mm | 8.00mm | 1.38mm | ||
DCG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
KAL | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.91mm | 6.60mm | 0.00mm | 1.27mm |
pkg_8823 | PRSS0003EA-A | TO-92* | 3 | Dic | Yes | |||||
pkg_3423 | PVQN0036KB-A | HVQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
NLG40 | VFQFPN | 40 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
LBH | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
pkg_9459 | PRSS0005ZB-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_488 | PRQP0240KA-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 4.10mm | ||
PLG32 | PLCC | 32 | G | PLASTIC | Yes | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
LEK | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
pkg_993 | PRSP0042GB-J | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_661 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
NRG28 | VFQFPN | 28 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.85mm | 0.50mm | |
LHN | L20.4X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.80mm | 0.50mm |
QRD | Q128.14X20B | LQFP-TEP | 128 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 1.40mm | 0.50mm |
pkg_6769 | PWSF0002ZB-A | SRP-F | 2 | Dic | Yes | |||||
AHG68 | WLCSP | 68 | G | PLASTIC | Yes | 3.03mm | 4.04mm | 0.60mm | 0.40mm |