Package Sort descending | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
EWX | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
EWZ | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |
EXA | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EXB | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EXC | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
EXE | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
EXG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
FAZ | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBF | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBP | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FBT | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
FBX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
FBY | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBZ | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FC0078AA | FCCSP | 78 | G | PLASTIC | Yes | 78.00mm | 3.23mm | 0.90mm | 0.50mm | |
FC0180AA | FCCSP | 180 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.88mm | 0.50mm | |
FCA | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
FCC | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FGA | F22.4 | CERDIP | 22 | HERMETIC | HERMETIC | Yes | 27.18mm | 9.65mm | 0.00mm | 2.54mm |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
FKH | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKQ | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FKT | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FKV | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FL0024AA | LGA | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.62mm | 0.50mm | |
FNG28 | FCQFN | 28 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.75mm | 0.40mm | |
FNG35 | FCQFN | 35 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
FNG36 | FCQFN | 36 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
FP68 | FPACK | 68 | NP | HERMET | No | 24.00mm | 24.00mm | 2.00mm | 1.27mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
GHC | CPGA | 121 | HERMETIC | HERMETIC | Yes | 33.53mm | 33.53mm | 0.00mm | 0.00mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
H1D | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
H1K | D20.3 | SBDIP | 20 | HERMETIC | HERMETIC | Yes | 25.40mm | 7.49mm | 2.41mm | 2.54mm |
H1Q | D22.4A | NA | 22 | HERMETIC | Yes | 27.43mm | 10.41mm | |||
H1T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
H2P | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H4G | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
H6H | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |