Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11874 | PLBG0324GA-A | BGA | 324 | IC | Yes | 15.00mm | 15.00mm | 1.70mm | ||
pkg_7721 | PRBG0256FI-A | BGA | 256 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_7750 | PRBG0449FB-A | BGA | 449 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_8399 | PRBG0744FA-A | BGA | 744 | IC | Yes | 31.00mm | 31.00mm | 2.43mm | ||
pkg_946 | PRBG0297FA-A | BGA | 297 | IC | Yes | 23.00mm | 23.00mm | 2.50mm | ||
pkg_6842 | PRBG0753FA-A | BGA | 753 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_7726 | PRBG0272DF-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_7755 | PRBG0484FE-A | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_513 | PRBG0256DA-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_928 | PRBG0225CB-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.70mm | ||
pkg_950 | PRBG0324FA-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 2.20mm | ||
pkg_7004 | PRBG0272DH-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
pkg_7730 | PRBG0320FC-A | BGA | 320 | IC | Yes | 22.00mm | 22.00mm | 2.58mm | ||
pkg_7789 | PRBG0225CD-B | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_518 | PRBG0577DA-A | BGA | 577 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
BDG225 | CABGA | 225 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.10mm | 0.50mm | |
ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
BCG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BVG160 | CABGA | 160 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.65mm | |
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
ASG80 | CABGA | 80 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BJG100 | CABGA | 100 | 240 | PLASTIC | Yes | 9.00mm | 9.00mm | 1.10mm | 0.80mm | |
BCG324 | CABGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BVG52 | CABGA | 52 | G | PLASTIC | Yes | 7.00mm | 4.50mm | 1.00mm | 0.65mm | |
BFG484 | CABGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 0.80mm | |
AJG289 | CABGA | 289 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.20mm | 0.80mm | |
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BYT142 | CABGA | 142 | G | PLASTIC | Yes | 6.20mm | 6.00mm | 0.82mm | 0.45mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BFG208 | CABGA | 208 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BYG100 | CABGA | 100 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 1.00mm | 0.50mm | |
BAG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.53mm | 1.00mm | |
BFG81 | CABGA | 81 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.35mm | 0.80mm | |
ABG100 | CABGA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.70mm | 0.80mm |